IESNA:LM-63-2002
[TEST]P1426731
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17RH9030DE010 E3HY1MW
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 3000K CCT AND, 90CRI , E3HY1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]618
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1359.1 1328.1 1240.4 1146.3 1071.5 1016.1 921.9 719.5 453.9 269.5
217.9 201.1 188.3 165 135.4 110.9 89 70.9 55.4 42.6
32.2 24.5 19.3 15.5 11.6 9 7.7 5.2 3.9 3.9
2.6 1.3 1.3 1.3 0 0 0
